FSV530AF: Schottky Barrier Rectifier

Description: FSV530AF...
  • FSV530AF
  • Features
  • Low Forward Voltage Drop: 0.54 V Maximum at 5 A, TA = 25°C
  • Ultra Thin Profile - Maximum Height of 1.0 mm
  • High Surge Capacity
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • RoHS Compliant / Green Mold Compound
  • Technical Documentation & Design Resources
    Availability and Samples
    FSV530AF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier
  • Package Type: SMA-FL
  • Package Case Outline: 403AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 540 
  • IRM Max (µA): 100 
  • IO(rec) Max (A):
  • IFSM Max (A): 100 
  • trr Max (ns): 15.72 
  • Cj Max (pF): 159 
  • Package Type: SMA-FL 
  • ON Semiconductor Full Web Site