FSV540: 5 A, 40 V Low VF Schottky Barrier Rectifier

Description: FSV540...
  • FSV540
  • Features
  • Low Forward Voltage Drop
  • Low Thermal Resistance
  • Very Low Profile: Typical Height of 1.1 mm
  • RoHS Compliant
  • Green Molding Compound as per IEC61249 Standard
  • Qualified per AEC-Q101 Rev. C Standard
  • Technical Documentation & Design Resources
    Availability and Samples
    FSV540
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5 A, 40 V Low VF Schottky Barrier Rectifier
  • Package Type: TO-277-3
  • Package Case Outline: 340BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:10,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 520 
  • IRM Max (µA): 250 
  • IO(rec) Max (A):
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF): 730 
  • Package Type: TO-277-3 
  • ON Semiconductor Full Web Site