FT10001: Reset Timer with Fixed Delay and Reset Pulse

Description: The FT10001 is a timer for resetting a mobile devi...
  • The FT10001 is a timer for resetting a mobile device where long reset times are needed. The long delay helps avoid unintended resets caused by accidental key presses. It has a fixed delay of 10 ±20% seconds. The DSR pin enables Test Mode operation by immediately forcing /RST1 LOW for factory testing.
    The FT10001 has one input for single-button resetting capability. The device has a single open-drain output with 0.5mA pull-down drive.
    FT10001 draws minimal ICC current when inactive and functions over a power supply range of 1.65V to 5.00V.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FT10001FHX
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Reset Timer with Fixed Delay and Reset Pulse
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:80,000
  • FT10001L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Reset Timer with Fixed Delay and Reset Pulse
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:55,000
  • Specifications
  • Voltages Monitored:
  • VCC Max (V):
  • V(TO) Typ (V):
  • IQ Typ (µA):
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: SIP-6 
  • ON Semiconductor Full Web Site