FT3001: Reset Timer with Configurable Delay

Description: The FT3001 is a timer for resetting a mobile devic...
  • The FT3001 is a timer for resetting a mobile device where long reset times are needed. The long delay helps avoid unintended resets caused by accidental key presses. Four timer values can be selected by configuring the DSR0 and DSR1 pins.
    The FT3001 has two inputs for single- or dual-button resetting capability. The device has two outputs: a push-pull output with 0.5mA drive and an open-drain output with 0.5mA pull-down drive.
    The FT3001 draws minimal supply current when inactive and functions over a power supply range of 1.65V to 5.0V.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FT3001MPX
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Reset Timer with Configurable Delay
  • Package Type: WDFN-8
  • Package Case Outline: 511DL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:51,000
  • FT3001UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Reset Timer with Configurable Delay
  • Package Type: UQFN-10
  • Package Case Outline: 523BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • Specifications
  • Voltages Monitored:
  • VCC Max (V):
  • V(TO) Typ (V):
  • IQ Typ (µA):
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site