FT8010: Reset Timer with Configurable Delay

Description: The FT8010 is a timer for resetting a mobile devic...
  • The FT8010 is a timer for resetting a mobile device where long reset times are needed. The long time delay helps avoid unintended resets caused by accidental key presses. Two delays can be selected by hard-wiring the DSR pin: 7.5 ±20% seconds or 11.25 ±20% seconds.
    The FT8010 has two identical inputs for single or dual switch resetting capability. The device has two outputs: a push-pull output with 0.5mA drive and an open-drain output with 0.5mA pull-down drive.
    The FT8010 draws minimal ICC current when inactive and functions over a wide power supply range of 2.0V to 5.0V.
  • Features
  • Long Delay Configurable to 7.5 or 11.25 Seconds
  • Primary and Secondary Input Reset Pins
  • Push-Pull and Open-Drain Output Pins
  • 2.0V to 5.0V Operation
  • Packaged in 10-Lead UMLP (1.4mm x 1.8mm) and 8-Lead MLP (2.0mm x 2.0mm) Packages
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FT8010MPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Reset Timer with Configurable Delay
  • Package Type: WDFN-8
  • Package Case Outline: 511DL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FT8010UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Reset Timer with Configurable Delay
  • Package Type: UQFN-10
  • Package Case Outline: 523BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:40,000
  • Specifications
  • Voltages Monitored:
  • VCC Max (V):
  • V(TO) Typ (V):
  • IQ Typ (µA): 20 
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: WDFN-8  UQFN-10 
  • ON Semiconductor Full Web Site