FTCO3V455A1: Automotive Power Module, MOSFET, 40V, 150A

Description: The FTCO3V455A1 is a 40V low Rds(on) automotive qu...
  • The FTCO3V455A1 is a 40V low Rds(on) automotive qualified power module featuring a 3-phase MOSFET inverter optimizedfor 12V battery systems. It includes a precision shunt resistor for current sensing an NTC for temperature sensing and an RCsnubber circuit.The module utilizes Fairchild's trench MOSFET technology and it is designed to provide a very compact and high performancevariable speed motor drive for applications like electric power steering, electro-hydraulic power steering, electric water pumps,electric oil pumps. The power module is 100% lead free, RoHS and UL compliant.
  • Features
  • 40V-150A 3-phase trench MOSFET inverter bridge
  • 1% precision shunt current sensing
  • Temperature sensing
  • DBC substrate
  • 100% lead free and RoHS compliant 2000/53/C directive
  • UL94V-0 compliant
  • Isolation rating of 2500Vrms/min
  • Mounting through screws
  • Technical Documentation & Design Resources
    Availability and Samples
    FTCO3V455A1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Automotive Power Module, MOSFET, 40V, 150A
  • Package Type: APM-19
  • Package Case Outline: MODCG
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 44
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • ON Semiconductor:484
  • Specifications
  • Configuration: 3-phase Inverter with Sense Resistor 
  • IC Max (A): 150 
  • V(BR) Max (V): 40 
  • VCE(sat) Typ (V):
  • VF Typ (V): 1.28 
  • Package Type: APM-19 
  • ON Semiconductor Full Web Site