FTL11639: Configurable Load Switch and Reset Timer

Description: The FTL11639 is both a timer for resetting a mobil...
  • The FTL11639 is both a timer for resetting a mobile device and an advanced load management device for applications requiring a highly integrated solution.
    If the mobile device is off, holding /SR0 LOW (by pressing power-on key) for 38 ms ±20% turns on the PMIC.
    As a reset timer, it has one input and one fixed delay output. It generates a fixed delay of 11.5 s ±20% by disconnecting the PMIC from the battery power supply. FTL11639 does not accept a new input signal for 400 ms ±20% to give the PMIC enough time to turn off.
    The reset delay can be customized by connecting an external resistor to the DELAY_ADJ pin.
    As an advanced load management switch, the FTL11639 disconnects loads powered from the DC power rail (<6 V) with stringent off-state current targets and high load capacitances (up to 200 µF). The FTL11639 consists of a slew-rate controlled low-impedance MOSFET switch (21 mΏ typical at 4.5 V) that has exceptionally low off-state current drain (<0.2 µA typical) to facilitate compliance with standby power requirements. The slew-rate-controlled turn-on characteristic prevents inrush current and the resulting excessive voltage drop on power rails.
    The low ICCT enables direct interface to lower-voltage chipsets without external translation, while maintaining low power consumption.
    The device is packaged in advanced, fully “green,” 1.31 mm x 1.62 mm, Wafer-Level Chip-Scale Packaging (WLCSP); providing excellent thermal conductivity, small footprint, and low electrical resistance for a wide application range.
  • Features
  • Factory Customized Turn-on Time: 38 ms
  • Factory Customized Turn-off Delay: 900 ms
  • Factory Programmed Reset Delay: 11.5 s
  • Factory Programmed Reset Pulse: 400 ms
  • Low < 0.2 µA Typical Shutdown Current
  • Off Pin Turns Off Load Switch to Maintain Battery Charge during Shipment and Inventory (Ready to Use Right Out of the Box)
  • Typical RON: 21 mΩ (Typ.) at VBAT=4.5 V
  • 3.8 A / 4.5 A Maximum Continuous Current (JEDEC 2S2P, No VIA / with Thermal VIA)
  • Adjustable Reset Delay by an External Resistor (Optional)
  • Low ICCT Saves Power Interfacing to Low-Voltage Chips
  • Input Voltage Operating Range: 1.2 V to 5.5 V
  • Over-Voltage Protection: Allow Input Pins > VBAT
  • Slew Rate / Inrush Control with tR: 2.7 ms (Typical)
  • Output Capacitor Discharge Function
  • IEC61000-4-2, Level 4 compliant SYS_WAKE Pin
  • Zero-Second Test-Mode Enable
  • 8 kV HBM ESD (per JESD22-A114)
  • ESD Protected:
  • 2 kV CDM (per JESD22-C101)
  • 10 kV HBM ESD (Pin to Pin, VBAT & VOUT)
  • Applications
  • Consumer
  • Consumer Appliances
  • E-book Reader
  • Mobile Handsets
  • Mobile Comm Infrastructure
  • Portable Devices
  • Portable Navigation
  • Technical Documentation & Design Resources
    Availability and Samples
    FTL11639UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Configurable Load Switch and Reset Timer
  • Package Type: WLCSP-12
  • Package Case Outline: 567RZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:501,000
  • Specifications
  • Voltages Monitored:
  • VCC Max (V): 5.5 
  • V(TO) Typ (V):
  • IQ Typ (µA):
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site