FTL75939: Configurable Load Switch and Reset Timer

Description: The FTL75939 is both a timer for resetting a mobil...
  • The FTL75939 is both a timer for resetting a mobile device and an advanced load management switch for applications requiring a highly integrated solution.If the mobile device is off, holding /SR0 LOW (by pressing power-on key) for 2.3 s ±20% turns on the PMIC.As a reset timer, it has one input and one fixed delay output. It generates a fixed delay of 7.5 s ±20% by disconnecting the PMIC from the battery power supply for 400 ms ±20%. Then the load switch is turned on again to reconnect the battery to the PMIC such that PMIC goes into power-on sequence. The reset delay can be customized by connecting an external resistor to the DELAY_ADJ pin.
  • Features
  • Factory Programmed Reset Delay: 7.5 s
  • Factory Programmed Reset Pulse: 400 ms
  • Factory Customized Turn-on Time: 2.3 s
  • Factory Customized Turn-off Delay: 7.3 s
  • Adjustable Reset Delay by an external resistor (Optional)
  • Low ICCT Saves Power Interfacing to Low-Voltage Chips
  • Off Pin Turns Off Load Switch to Maintain Battery Charge during Shipment and Inventory. Ready to use Right Out of the Box
  • Input Voltage Operating Range: 1.2 V to 5.5 V
  • Over-Voltage Protection: Allow Input Pins > VBAT
  • Typical RON: 21 mΩ (Typ.) at VBAT=4.5 V
  • Slew Rate / Inrush Control with tR: 2.7 ms (Typical)
  • 3.8 A / 4.5 A Maximum Continuous Current (JEDEC 2S2P, No VIA / with Thermal VIA)
  • Output Capacitor Discharge Function
  • Zero-Second Test-Mode Enable
  • IEC61000-4-2, , Level 4 compliant SYS_WAKE Pin
  • Low < 0.2 µA Typical Shutdown Current
  • 8 kV HBM ESD (per JESD22-A114)
  • ESD Protected:
  • 2 kV CDM (per JESD22-C101)
  • 10 kV HBM ESD (Pin to Pin, VBAT & VOUT)
  • Applications
  • Consumer
  • Consumer Appliances
  • E-book Reader
  • Mobile Handsets
  • Mobile Comm Infrastructure
  • Portable Devices
  • Portable Navigation
  • Technical Documentation & Design Resources
    Availability and Samples
    FTL75939UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Configurable Load Switch and Reset Timer
  • Package Type: WLCSP-12
  • Package Case Outline: 567RZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:273,000
  • Specifications
  • Voltages Monitored:
  • VCC Max (V): 5.5 
  • V(TO) Typ (V):
  • IQ Typ (µA):
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site