FUSB340: USB 3.1 SuperSpeed Data Switch, 10 Gbps

Description: The FUSB340 is a 2:1 data switch for USB SuperSpee...
  • The FUSB340 is a 2:1 data switch for USB SuperSpeed Gen1 and Gen2, 5 Gbps and 10 Gbps data. It is targeted at the mobile device market and for use in Type-C applications where a reversible cable requires a switch.
    The FUSB340 data switch offers superior performance various high speed data transmission protocols:
  • USB 3.1 SuperSpeed (Gen 2), 10 Gbps
  • PCI Express, Gen 3
  • SATA
  • Fibre Channel
  • Display Port 1.3
  • Features
  • 10 GHz Typical Bandwidth
  • USB 3.1 SuperSpeed 5Gbps and10 Gbps Switch
  • -1.0 dB Typical Insertion Loss at 2.5 GHz
  • Low Active Power of 12 μA Typical
  • Low Shutdown Power of < 1 μA Max.
  • 2 kV HBM ESD Protection
  • Small Packaging, 18 Lead TMLP
  • Wide VDD Operating Range, 1.5 V-5.0 V
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FUSB340TMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 3.1 SuperSpeed Data Switch, 10 Gbps
  • Package Type: X2QFN-18
  • Package Case Outline: 722AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Channels:  
  • Number of Switches:  
  • Configuration:  
  • Icc Max (µA):  
  • ron Max (Ω):  
  • VCC Min (V):  
  • VCC Max (V):  
  • Package Type: X2QFN-18 
  • ON Semiconductor Full Web Site