FXLA108: Dual Supply 8-Bit Voltage Translator

Description: The FXLA108 is a configurable dual-voltage supply ...
  • The FXLA108 is a configurable dual-voltage supply translator for both uni-directional and bi-directional voltage translation between two logic levels. The device allows translation between voltages as high as 3.6V to as low as 1.1V. The A port tracks the VCCAlevel and the B port tracks the VCCB level. This allows for bi-directional voltage translation over a variety of voltage levels: 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V.
    The device remains in three-state as long as either VCC =0V, allowing either VCC to be powered up first. Internal power-down control circuits place the device in 3-state if either VCC is removed.
    The /OE input, when HIGH, disables both the A and B ports by placing them in a 3-state condition. The /OE input is supplied by VCCA.
    The FXLA108 supports bi-directional translation without the need for a direction control pin. The two ports of the device have auto-direction sense capability. Either port may sense an input signal and transfer it as an output signal to the other port.
  • Features
  • • Bi-Directional Interface between Two Levels: from 1.1V to 3.6V • Fully Configurable: Inputs and Outputs Track VCC • Non-Preferential Power-Up; Either VCC May Be Powered Up First • Outputs Switch to 3-State if Either VCC is at GND • Power-Off Protection • Bus-Hold on Data Inputs Eliminates the Need for Pull-Up Resistors; Do Not Use Pull-Up Resistors • Control Input (/OE) Referenced to VCCA Voltage • Packaged in 20-Terminal DQFN (2.5mm x 4.5mm) • Direction Control Not Necessary • 100Mbps Throughput when Translating Between 1.8V and 2.5V • ESD Protection Exceeds:
  • 8kV HBM (per JESD22-A114 & Mil Std 883e 3015.7)
  • 2kV CDM (per ESD STM5.3)
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FXLA108BQX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Supply 8-Bit Voltage Translator
  • Package Type: WQFN-20
  • Package Case Outline: 510CD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 1.1 
  • VCC Max (V): 3.6 
  • tpd Max (ns):
  • IO Max (mA):
  • Package Type: WQFN-20 
  • ON Semiconductor Full Web Site