FYA3010DN: Schottky Barrier Rectifier

Description: FYA3010DN...
  • FYA3010DN
  • Features
  • Low forward voltage drop
  • High frequency properties and switching speed
  • Guard ring for over-voltage protection
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FYA3010DNTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:4,950
  • Specifications
  • Type: Schottky 
  • IO(rec) Max (A): 30 
  • trr Max (ns):
  • VRRM Max (V): 100 
  • VFM Max (V): 1.05 
  • IFSM Max (A): 250 
  • IR Max (mA):
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site