FYPF1010DN: Schottky Barrier Rectifier

Description: FYPF1010DN...
  • FYPF1010DN
  • Features
  • Low forward voltage drop
  • High frequency properties and switchingspeed
  • Guard ring for over-voltage protection
  • Switched mode power supply
  • Freewheeling diodes
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FYPF1010DNTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Specifications
  • Configuration: Dual & Common Cathode 
  • VRRM Min (V): 100 
  • VF Max (V): 950 
  • IRM Max (µA): 1000 
  • IO(rec) Max (A): 10 
  • IFSM Max (A): 100 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site