FYV0704S: Schottky

Description: FYV0704S...
  • FYV0704S
  • Features
  • Very low forward voltage drop
  • High frequency properties and switching speed
  • Guard ring for over-voltage protection
  • DC-DC converters
  • Freewheeling diodes
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FYV0704SMTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>50K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 480 
  • IRM Max (µA): 100 
  • IO(rec) Max (A): 0.75 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site