GBPC1206: 12 A Bridge Rectifier

Description: GBPC1206...
  • GBPC1206
  • Features
  • Integrally molded heatsink provided very low thermal resistance for maximum heat dissipation
  • Surge overload rartings from 300 A to 400 A
  • Isolated voltage from case to lead over 2500 V
  • UL certified, UL #E258596
  • Terminals Finish Material - Silver (solderable per MIL-STD-202, Method 208 for the wire type GBPC-W package), - Nickel for GBPC package
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    GBPC1206
  • Status: Active
  • Compliance: Pb-free 
  • Description: 12 A Bridge Rectifier
  • Package Type: GBPC4 28.75x28.75
  • Package Case Outline: 160AD
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<100
  • Newark:<100
  • GBPC1206W
  • Status: Active
  • Compliance: Pb-free 
  • Description: 12 A Bridge Rectifier
  • Package Type: GBPC4 28.75x28.75
  • Package Case Outline: 160AD
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:2,000
  • Specifications
  • Type: Series 
  • IO(rec) Max (A): 12 
  • trr Max (ns):
  • VRRM Max (V): 600 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 300 
  • IR Max (mA): 0.005 
  • Package Type: GBPC4 28.75x28.75 
  • ON Semiconductor Full Web Site