GBU8KS: GBU8KSBridge Rectifier (Short Lead Type)

Description: GBU8KS...
  • GBU8KS
  • Features
  • Glass-Passivated Junction
  • Surge Overload Rating: 200 A Peak
  • Reliable Low Cost Construction Utilizing Molded Plastic Technique
  • Ideal for Printed Circuit Board
  • UL Certified: UL #E258596
  • Technical Documentation & Design Resources
    Availability and Samples
    GBU8KS
  • Status: Active
  • Compliance: Pb-free 
  • Description: GBU8KSBridge Rectifier (Short Lead Type)
  • Package Type: SIP-4
  • Package Case Outline: 127EL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:2,400
  • Specifications
  • Type:
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 800 
  • VFM Max (V):
  • IFSM Max (A): 200 
  • IR Max (mA): 0.005 
  • Package Type: SIP-4 
  • ON Semiconductor Full Web Site