H11AA1M: 6-Pin DIP AC Input Phototransistor Output Optocoupler

Description: The H11AAXM series consists of two gallium-arsenid...
  • The H11AAXM series consists of two gallium-arsenideinfrared emitting diodes connected in inverse paralleldriving a single silicon phototransistor output.
  • Features
  • Bi-polar emitter input
  • Built-in reverse polarity input protection
  • Underwriters Laboratory (UL) recognized File#E90700, Volume 2
  • VDE approved File #102497 (ordering option ‘V’)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    H11AA1M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP AC Input Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • ON Semiconductor:32,000
  • H11AA1SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP AC Input Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • H11AA1SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP AC Input Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:57,000
  • H11AA1SR2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP AC Input Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • H11AA1SVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP AC Input Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • H11AA1TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP AC Input Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • H11AA1VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP AC Input Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:2,000
  • Specifications
  • Channels:
  • CTR (Min) (%): 20 
  • CTR (Max) (%):
  • CTR tested @ IF (mA): 10 
  • BVCEO (Min) (V): 30 
  • BVCBO (Min) (V): 70 
  • BVECO (Min) (V):
  • tr (Typ) (µs):
  • tf (Typ) (µs):
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site