H11AG1M: 6-Pin DIP Phototransistor Output Optocoupler

Description: The H11AG1M series consists of a Gallium-Aluminum-...
  • The H11AG1M series consists of a Gallium-Aluminum-Arsenide IRED emitting diode coupled with a silicon phototransistor in a dual in-line package. This device provides the unique feature of the high current transfer ratio at both low output voltage and low input current. This makes it ideal for use in low power logic circuits, telecommunications equipment and portable electronics isolation applications
  • Features
  • High efficiency low degradation liquid epitaxial IRED
  • Logic level compatible, input and output currents, with CMOS and LS/TTL
  • High DC current transfer ratio at low input currents (as low as 200µA)
  • Underwriters Laboratory (UL) recognized File#E90700, Volume 2
  • VDE approval available as a test option
  • – Add option V (e.g., H11AG1VM)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    H11AG1M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:5,000
  • H11AG1SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • H11AG1SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • H11AG1TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • H11AG1VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • CTR (Min) (%): 300 
  • CTR (Max) (%):
  • CTR tested @ IF (mA):
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 30 
  • BVCBO (Min) (V): 70 
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site