H11AV1AM: 6-Pin DIP High BVceo 0.4" Leadform Phototransistor Output Optocoupler

Description: The general purpose optocouplers consist of a gall...
  • The general purpose optocouplers consist of a gallium arsenide infrared emitting diode driving a silicon phototransistor in a 6-pin dual in-line white package
  • Features
  • H11AV1M and H11AV2M feature 0.3" input-output lead spacing
  • H11AV1AM and H11AV2AM feature 0.4" input-output lead spacing
  • UL recognized (File #E90700, Vol. 2)
  • VDE recognized (File #102497)
  • Add option V (e.g., H11AV1AVM)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    H11AV1AM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP High BVceo 0.4" Leadform Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:4,000
  • H11AV1AVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP High BVceo 0.4" Leadform Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • Specifications
  • Channels:
  • CTR (Min) (%): 100 
  • CTR (Max) (%): 300 
  • CTR tested @ IF (mA): 10 
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 70 
  • BVCBO (Min) (V): 70 
  • BVECO (Min) (V):
  • ton (Max) (µs): 15 
  • toff (Max) (µs): 15 
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site