H11F1M: 6-Pin DIP Bilateral Analog FET Output Optocoupler

Description: The H11FXM series consists of a Gallium-Aluminum-A...
  • The H11FXM series consists of a Gallium-Aluminum-Arsenide IRED emitting diode coupled to a symmetrical bilateral silicon photo-detector. The detector is electrically isolated from the input and performs like an ideal isolated FET designed for distortion-free control of low level AC and DC analog signals. The H11FXM series devices are mounted in dual in-line packages.
  • Features
  • As a remote variable resistor:
  • ≤ 100Ω to ≥ 300MΩ
  • ≤ 15pF shunt capacitance
  • ≥ 100GΩ I/O isolation resistanceAs an analog switch:
  • Extremely low offset voltage
  • 60 Vpk-pk signal capability
  • No charge injection or latch-up
  • UL recognized (File #E90700)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    H11F1M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Bilateral Analog FET Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:3,000
  • H11F1SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Bilateral Analog FET Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:2,000
  • H11F1SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Bilateral Analog FET Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:<100
  • H11F1TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Bilateral Analog FET Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:1,000
  • H11F1VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Bilateral Analog FET Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • VCC (Max) (V): 30 
  • VCC (Min) (V):
  • VOL (Max) (V):
  • ICCL (Max) (mA):
  • II (ON) RMS (Min) (mA):
  • II (OFF) RMS (Max) (mA): 0.05 
  • ITH+ (Max) (mA):
  • ITH- (Max) (mA):
  • Breakdown Voltage (Min) (V): 30 
  • Off State Dark Current (Max) (nA): 50 
  • RON (Max) (Ω): 200 
  • tPHL, ton (Max) (µs): 25 
  • tPLH, toff (Max) (µs): 25 
  • VISO (Min) (V): 7500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site