H11L1M: 6-Pin DIP Schmitt Trigger Output Optocoupler

Description: The H11LXM series has a high speed integrated circ...
  • The H11LXM series has a high speed integrated circuitdetector optically coupled to a gallium-arsenide infraredemitting diode. The output incorporates a Schmitttrigger, which provides hysteresis for noise immunity andpulse shaping. The detector circuit is optimized forsimplicity of operation and utilizes an open collectoroutput for maximum application flexibility.
  • Features
  • High data rate, 1MHz typical (NRZ)
  • Free from latch up and oscilliation throughout voltageand temperature ranges.
  • Microprocessor compatible drive
  • Logic compatible output sinks 16mA at 0.4Vmaximum
  • Guaranteed on/off threshold hysteresis
  • Wide supply voltage capability, compatible with allpopular logic systems
  • Underwriters Laboratory (UL) recognized—file #E90700, Volume 2
  • VDE recognized – File#102497 – Add option V(e.g., H11LIVM)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    H11L1M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • H11L1SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • H11L1SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • H11L1SR2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • H11L1SVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:10,000
  • H11L1TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:<100
  • Mouser:>1K
  • H11L1VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Data Rate (Mbps):
  • VCC (Max) (V): 15 
  • VCC (Min) (V):
  • Channels:
  • IFT (Max) (mA): 1.6 
  • VOL (Max) (V): 0.4 
  • ICCL (Max) (mA):
  • tPHL (Max) (ns): 4000 
  • tPLH (Max) (ns): 4000 
  • PWD (Max) (ns):
  • CMR (Max) (kV/µs):
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site