H11N1M: 6-Pin DIP Low Input Current Schmitt Trigger Output Optocoupler

Description: The H11NX-M series has a high speed integrated cir...
  • The H11NX-M series has a high speed integrated circuit detector optically coupled to an AlGaAs infrared emitting diode. The output incorporates a Schmitt trigger, which provides hysteresis for noise immunity and pulse shaping. The detector circuit is optimized for simplicity of operation and utilizes an open collector output for maximum application flexibility.
  • Features
  • High data rate, 5MHz typical (NRZ)
  • Free from latch up and oscilliation throughout voltage and temperature ranges
  • Microprocessor compatible drive
  • Logic compatible output sinks 16mA at 0.5V maximum
  • Guaranteed on/off threshold hysteresis
  • Wide supply voltage capability, compatible with all popular logic systems
  • High common mode transient immunity, 2000V/µs minimum
  • Fast switching tr = 7.5ns typical, tf = 12ns typical
  • Underwriter Laboratory (UL) recognized-file #E90700
  • VDE recognized - File#102497 - Add option V (e.g., H11N1VM)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    H11N1M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Low Input Current Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:>1K
  • H11N1SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Low Input Current Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:2,000
  • H11N1SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Low Input Current Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • H11N1SR2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Low Input Current Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • H11N1SVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Low Input Current Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • H11N1TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Low Input Current Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<1K
  • Mouser:<1K
  • H11N1VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Low Input Current Schmitt Trigger Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Data Rate (Mbps):
  • VCC (Max) (V): 15 
  • VCC (Min) (V):
  • Channels:
  • IFT (Max) (mA): 3.2 
  • VOL (Max) (V): 0.5 
  • ICCL (Max) (mA): 10 
  • tPHL (Max) (ns): 330 
  • tPLH (Max) (ns): 330 
  • PWD (Max) (ns):
  • CMR (Max) (kV/µs):
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site