HCPL0534: SO8, 1MBIT/S High Speed Dual Channel Transistor- 15kV/us

Description: The HCPL05XX, and HCPL04XX optocouplers consist of...
  • The HCPL05XX, and HCPL04XX optocouplers consist of an AlGaAs LED optically coupled to a high speed photodetector transistor housed in a compact 8-pin small outline package.A separate connection for the bias of the photodiode improves the speed by several orders of magnitude over conventional phototransistor optocouplers by reducing the base-collector capacitance of the input transistor. The HCPL04XX devices do not have the base bonded out to a lead for additional noise margin. The HCPL053X devices have two channels per package for optimum mounting density.
  • Features
  • High speed Ð 1 MBit/s
  • 15kV/µs minimum common mode transient immunity at VCM =1500V (HCPL0453/0534)
  • Open collector output
  • Guaranteed performance over temperature: 0°C to 70°C
  • U.L. recognized (File # E90700)
  • VDE0884 recognized (file#136616)
  • approval pending for HCPL0530/0531/0453
  • ordering option V, e.g., HCPL0500V
  • BSI recognized (file# 8661, 8662)
  • HCPL0452/0500/0501 only
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    HCPL0534
  • Status: Active
  • Compliance: Pb-free 
  • Description: SO8, 1MBIT/S High Speed Dual Channel Transistor- 15kV/us
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • HCPL0534R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: SO8, 1MBIT/S High Speed Dual Channel Transistor- 15kV/us
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Data Rate:
  • VCC (Min) (V): -0.5 
  • VCC (Max) (V): 30 
  • Channels:
  • CTR (Min) (%):
  • CTR (Max) (%): 50 
  • CTR Tested @IF: 16 
  • VOL (Max) (V): 0.5 
  • ICCL (Max) (mA): 0.4 
  • ton (Max) (µs): 0.8 
  • toff (Max) (µs): 0.8 
  • CMR (Typ) (kV/µs): 40 
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site