HCPL062N: 10MBit/s High Performance 3.3V Dual Channel Optocoupler

Description: The HCPL062N optocouplers consist of an AlGaAs, LE...
  • The HCPL062N optocouplers consist of an AlGaAs, LED optically coupled to a very high speed integrated photodetector logic gate consisting of bipolar transistors on a CMOS process for reduced power consumption. The output features an open collector, thereby permitting wired OR outputs. The devices are housed in a compact small-outline package. The coupled parameters are guaranteed over the temperature range of -40°C to +85°C. An internal noise shield and provides superior common mode rejection.
  • Features
  • Compact SO8 package
  • Very high speed – 10MBit/s
  • Superior CMR – 25kV/µs minimum (1,000 volts common mode)
  • Logic gate output
  • Wired OR-open collector
  • Fixed threshold detector design minimizes thermal impact on switching times
  • U.L. recognized (File # E90700)
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    HCPL062N
  • Status: Active
  • Compliance: Pb-free 
  • Description: 10MBit/s High Performance 3.3V Dual Channel Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • HCPL062NR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 10MBit/s High Performance 3.3V Dual Channel Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Data Rate: 10 
  • VCC (Max) (V): 3.3 
  • VCC (Min) (V):  
  • Channels:
  • IFT (Max) (mA):
  • CTR (Min) (%):
  • CTR (Max) (%):
  • CTR Tested @IF:
  • VOL (Max) (V): 0.6 
  • tPHL (Max) (ns): 75 
  • tPLH (Max) (ns): 90 
  • PWD (Max) (ns): 25 
  • CMR (Min) (kV/µs): 25 
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site