HCPL2530: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
Description: The HCPL-4502/HCPL-2503, 6N135/6 and HCPL-2530/HCP...
The HCPL-4502/HCPL-2503, 6N135/6 and HCPL-2530/HCPL-2531 optocouplers consist of an AlGaAs LED optically coupled to a high speed photodetector transistor. A separate connection for the bias of the photodiode improves the speed by several orders of magnitude over conventional phototransistor optocouplers by reducing the base-collector capacitance of the input transistor. An internal noise shield provides superior common mode rejection of 10kV/µs. An improved package allows superior insulation permitting a 480 V working voltage compared to industry standard of 220 V.
Features
High speed - 1 MBit/s
Superior CMR - 10 kV/µs
Dual-channelHCPL-2530/HCPL-2531
Double working voltage - 480 V RMS
CTR guaranteed 0-70°C
UL recognized (File #E90700)
Applications
Energy Generation & Distribution
Industrial Motor
Uninterruptible Power Supply
Technical Documentation & Design Resources
Availability and Samples
HCPL2530
Status: Active
Compliance: Pb-free
Description: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
Package Type: PDIP8 9.655x6.6, 2.54P
Package Case Outline: 646CQ
MSL: NA
Container Type: BLKBG
Container Qty: 1000
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
Avnet:<1K
Digikey:<1K
Mouser:<1K
HCPL2530S
Status: Active
Compliance: Pb-free
Description: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
Package Type: PDIP-8 GW
Package Case Outline: 709AC
MSL: 1
Container Type: BLKBG
Container Qty: 1000
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
Digikey:<1K
Mouser:<1K
HCPL2530SD
Status: Active
Compliance: Pb-free
Description: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
Package Type: PDIP-8 GW
Package Case Outline: 709AC
MSL: 1
Container Type: REEL
Container Qty: 1000
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
Mouser:<1K
Specifications
Data Rate:
1 
VCC (Min) (V):
-0.5 
VCC (Max) (V):
30 
Channels:
2 
CTR (Min) (%):
7 
CTR (Max) (%):
50 
CTR Tested @IF:
16 
VOL (Max) (V):
0.5 
ICCL (Max) (mA):
0.4 
ton (Max) (µs):
1.5 
toff (Max) (µs):
1.5 
CMR (Typ) (kV/µs):
10 
VISO (Min) (V):
2500 
TOPR (Min) (°C):
-55 
TOPR (Max) (°C):
100 
Package Type:
PDIP8 9.655x6.6, 2.54P 
PDIP-8 GW