HCPL2531: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler

Description: The HCPL-4502/HCPL-2503, 6N135/6 and HCPL-2530/HCP...
  • The HCPL-4502/HCPL-2503, 6N135/6 and HCPL-2530/HCPL-2531 optocouplers consist of an AlGaAs LED optically coupled to a high speed photodetector transistor. A separate connection for the bias of the photodiode improves the speed by several orders of magnitude over conventional phototransistor optocouplers by reducing the base-collector capacitance of the input transistor. An internal noise shield provides superior common mode rejection of 10kV/µs. An improved package allows superior insulation permitting a 480 V working voltage compared to industry standard of 220 V.
  • Features
  • High speed - 1 MBit/s
  • Superior CMR - 10 kV/µs
  • Dual-channelHCPL-2530/HCPL-2531
  • Double working voltage - 480 V RMS
  • CTR guaranteed 0-70°C
  • UL recognized (File #E90700)
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    HCPL2531
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • HCPL2531S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:<1K
  • HCPL2531SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • HCPL2531SDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • HCPL2531V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • HCPL2531WV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 1Mbit/s Dual-Channel High Speed Transistor Output Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Data Rate:
  • VCC (Min) (V): -0.5 
  • VCC (Max) (V): 30 
  • Channels:
  • CTR (Min) (%): 19 
  • CTR (Max) (%): 50 
  • CTR Tested @IF: 16 
  • VOL (Max) (V): 0.5 
  • ICCL (Max) (mA): 0.4 
  • ton (Max) (µs): 0.8 
  • toff (Max) (µs): 0.8 
  • CMR (Typ) (kV/µs): 10 
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -55 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW  PDIP-8 
  • ON Semiconductor Full Web Site