HCPL2531M: High Speed Transistor Optocouplers

Description: The HCPL4502M, HCPL4503M, HCPL2503M, 6N135M, 6N136...
  • The HCPL4502M, HCPL4503M, HCPL2503M, 6N135M, 6N136M, HCPL2530M and HCPL2531M optocouplers consist of an AlGaAs LED optically coupled to a high speed photodetector transistor.
    A separate connection for the bias of the photodiode improves the speed by several orders of magnitude over conventional phototransistor optocouplers by reducing the base-collector capacitance of the input transistor.
    The HCPL4503M has no internal connection to the phototransistor base for improved noise immunity.An internal noise shield provides superior common mode rejection of up to 50,000V/µs.
  • Features
  • High speed –1 MBit/s
  • Superior CMR – 10kV/µs
  • Dual-Channel HCPL2530M, HCPL2531M
  • CTR guaranteed 0° to70°C
  • U.L. recognized (File # E90700, Vol. 2)
  • DIN EN/IEC60747-5-5 –Ordering option 'V,' e.g., 6N135VM
  • 5,000Vrms (1 minute) isolation rating
  • Superior CMR of 15,000V/µs min. (HCPL4503M)
  • No base connection for improved noise immunity ( HCPL4503M)
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    HCPL2531M
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed Transistor Optocouplers
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • HCPL2531SDM
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed Transistor Optocouplers
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • HCPL2531SDVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed Transistor Optocouplers
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • HCPL2531SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed Transistor Optocouplers
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • HCPL2531SVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed Transistor Optocouplers
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • HCPL2531TSR2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed Transistor Optocouplers
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • HCPL2531TSVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed Transistor Optocouplers
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • HCPL2531TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed Transistor Optocouplers
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • HCPL2531VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed Transistor Optocouplers
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Data Rate:
  • VCC (Min) (V): -0.5 
  • VCC (Max) (V): 30 
  • Channels:
  • CTR (Min) (%): 19 
  • CTR (Max) (%): 50 
  • CTR Tested @IF: 16 
  • VOL (Max) (V): 0.5 
  • ICCL (Max) (mA): 0.4 
  • ton (Max) (µs): 0.8 
  • toff (Max) (µs): 0.8 
  • CMR (Typ) (kV/µs): 10 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW  PDIP-8 
  • ON Semiconductor Full Web Site