HCPL2601: 8-Pin DIP 10 Mbit/s Single-Channel High Speed Logic Gate Output Optocoupler

Description: The 6N137, HCPL2601, HCPL2611 single-channel and H...
  • The 6N137, HCPL2601, HCPL2611 single-channel and HCPL2630, HCPL2631 dual-channel optocouplers consist of a 850 nm AlGaAS LED, optically coupled to a very high speed integrated photo-detector logic gate with a strobable output. This output features an open collector, thereby permitting wired OR outputs. The coupled parameters are guaranteed over the temperature range of -40°C to +85°C. A maximum input signal of 5mA will provide a minimum output sink current of 13mA (fan out of 8).An internal noise shield provides superior common mode rejection of typically 10kV/µs. The HCPL2601 and HCPL2631 has a minimum CMR of 5kV/µs. The HCPL2611 has a minimum CMR of 10kV/µs.
  • Features
  • Very high speed – 10 MBit/s
  • Superior CMR – 10 kV/µs
  • Double working voltage-480V
  • Fan-out of 8 over -40°C to +85°C
  • Logic gate output
  • Strobable output
  • Wired OR-open collector
  • U.L. recognized (File # E90700)
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    HCPL2601
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed Logic Gate Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:<1K
  • ON Semiconductor:21,000
  • HCPL2601S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed Logic Gate Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:>1K
  • HCPL2601SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed Logic Gate Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:4,000
  • HCPL2601V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed Logic Gate Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • HCPL2601WV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed Logic Gate Output Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:1,000
  • Specifications
  • Data Rate (Mbps): 10 
  • VCC (Max) (V): 5.5 
  • VCC (Min) (V): 4.5 
  • Channels:
  • IFT (Max) (mA):
  • VOL (Max) (V): 0.6 
  • ICCL (Max) (mA): 13 
  • tPHL (Max) (ns): 100 
  • tPLH (Max) (ns): 100 
  • PWD (Max) (ns): 35 
  • CMR (Max) (kV/µs):
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW  PDIP-8 
  • ON Semiconductor Full Web Site