HCPL2731: 8-Pin DIP Dual-Channel Low Input Current High Gain Split Darlington Output Optocoupler

Description: The 6N138/9 and HCPL-2730/HCPL-2731 octocouplers c...
  • The 6N138/9 and HCPL-2730/HCPL-2731 octocouplers consist of an AlGaAs LED optically coupled to a high gain split darlington photodetector. The split darlington configuration separating the input photodiode and the first stage gain from the output transistor permits lower output saturation voltage and higher speed operation than possible with conventional darlington phototransistor optocoupler. In the dual channel devices, HCPL-2730/HCPL2731, an integrated emitter-base resistor provides superior stability over temperature.The combination of a very low input current of 0.5 mA and a high current transfer ratio of 2000% makes this family particularly useful for input interface to MOS, CMOS, LSTTL and EIA RS232C, while output compatibility is ensured to CMOS as well as high fan-out TTL requirements. An internal noise shield provides exceptional common mode rejection of 10kV/us.
  • Features
  • Low current - 0.5 mA
  • Superior CTR-2000%
  • Superior CMR-10 KV/µs
  • CTR guaranteed 0-70°C
  • U.L. recognized (File #E90700)
  • VDE recognized (File #120915) Ordering option V, e.g., 6N138V
  • Dual-channel - HCPL-2730
  • HCPL-2731
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    HCPL2731
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP Dual-Channel Low Input Current High Gain Split Darlington Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • HCPL2731S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP Dual-Channel Low Input Current High Gain Split Darlington Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • HCPL2731SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP Dual-Channel Low Input Current High Gain Split Darlington Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • HCPL2731V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP Dual-Channel Low Input Current High Gain Split Darlington Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Data Rate: 0.1 
  • VCC (Min) (V): -0.5 
  • VCC (Max) (V): 18 
  • Channels:
  • CTR (Min) (%): 500 
  • CTR (Max) (%):
  • CTR Tested @IF: 1.6 
  • VOL (Max) (V): 0.4 
  • ICCL (Max) (mA):
  • ton (Max) (µs): 20 
  • toff (Max) (µs): 35 
  • CMR (Typ) (kV/µs): 10 
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW 
  • ON Semiconductor Full Web Site