HCPL3700: 8-pin DIP AC/DC To Logic Interface Optocoupler

Description: The HCPL-3700 voltage/current threshold detection ...
  • The HCPL-3700 voltage/current threshold detection optocoupler consists of an AlGaAs LED connected to a threshold sensing input buffer IC which are optically coupled to a high gain darlington output. The input buffer chip is capable of controlling threshold levels over a wide range of input voltages with a single resistor. The output is TTL and CMOS compatible.
  • Features
  • AC or DC input
  • Programmable sense voltage
  • Logic level compatibility
  • Threshold guaranteed over temperature (0°C to 70°C)
  • Optoplanar. construction for high common mode immunity
  • UL recognized (file # E90700)
  • Applications
  • Low Voltage Detection
  • 5 V to 240 V AC/DC Voltage Sensing
  • Relay Contact Monitor
  • Current Sensing
  • Microprocessor Interface
  • Industrial Controls
  • Technical Documentation & Design Resources
    Availability and Samples
    HCPL3700
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin DIP AC/DC To Logic Interface Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:In Stock
  • Digikey:<100
  • Mouser:>1K
  • HCPL3700S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin DIP AC/DC To Logic Interface Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<100
  • Newark:<1K
  • HCPL3700SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin DIP AC/DC To Logic Interface Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • HCPL3700SDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin DIP AC/DC To Logic Interface Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • HCPL3700SV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin DIP AC/DC To Logic Interface Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • HCPL3700V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin DIP AC/DC To Logic Interface Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • VCC (Max) (V): 18 
  • VCC (Min) (V):
  • VOL (Max) (V): 0.4 
  • ICCL (Max) (mA):
  • II (ON) RMS (Min) (mA):
  • II (OFF) RMS (Max) (mA):
  • ITH+ (Max) (mA): 3.11 
  • ITH- (Max) (mA): 1.62 
  • Breakdown Voltage (Min) (V):
  • Off State Dark Current (Max) (nA):
  • RON (Max) (Ω): 10 
  • tPHL, ton (Max) (µs): 15 
  • tPLH, toff (Max) (µs): 40 
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW 
  • ON Semiconductor Full Web Site