HGTG30N60B3: 600V, PT IGBT

Description: The HGTG30N60B3 combines the best features of high...
  • The HGTG30N60B3 combines the best features of high input impedance of a MOSFET and the low on-state conduction loss of a bipolar transistor. The IGBT is ideal for many high voltage switching applications operating at moderate frequencies where low conduction losses are essential, such as UPS, solar inverter and power supplies.
  • Features
  • 30A, 600V, TC= 110°C
  • Low saturation voltage: VCE(sat) = 1.45V @ IC = 30A
  • Typical Fall Time. . . . . . . . 90ns at TJ= 150°C
  • Short Circuit Rating
  • Low Conduction Loss
  • Applications
  • Energy Generation & Distribution
  • Technical Documentation & Design Resources
    Availability and Samples
    HGTG30N60B3
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V, PT IGBT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Newark:<1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 30 
  • VCE(sat) Typ (V): 1.45 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.68 
  • Eon Typ (mJ): 0.5 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 170 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ): 100 
  • PD Max (W): 208 
  • Co-Packaged Diode: No 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site