HMHA2801C: 4-Pin Half-Pitch Mini-Flat Phototransistor Optocouplers

Description: The HMHA281 and HMHA2801 series devices consist of...
  • The HMHA281 and HMHA2801 series devices consist of a gallium arsenide infrared emitting diode driving a silicon phototransistor in a compact 4-pin mini-flat package. The lead pitch is 1.27 mm.
  • Features
    Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    HMHA2801C
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Half-Pitch Mini-Flat Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • HMHA2801CR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Half-Pitch Mini-Flat Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • HMHA2801CR2V
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: 4-Pin Half-Pitch Mini-Flat Phototransistor Optocouplers
  • Package Type: E-PKG AXIAL-LEADED GLASS DIODE
  • Package Case Outline: 017AE
  • MSL: 1
  • Container Type: TAPE REEL
  • Container Qty: 2500
  • Specifications
  • Channels:
  • CTR (Min) (%): 80 
  • CTR (Max) (%): 160 
  • CTR tested @ IF (mA):
  • VCE(sat) (Max) (V): 0.3 
  • BVCEO (Min) (V): 80 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: MFP-4 
  • ON Semiconductor Full Web Site