HMHAA280: 4-Pin Half Pitch MFP AC Input Phototransistor Output Optocoupler

Description: The HMHAA280 series consists of two gallium arseni...
  • The HMHAA280 series consists of two gallium arsenide infrared emitting diodes, connected in inverse parallel, driving a single silicon phototransistor in a compact 4-pin mini-flat package. The lead pitch is 1.27mm.
  • Features
  • Compact 4-pin package - (2.4 mm maximum standoff height)
  • Half pitch leads for optimum board space savings
  • High current transfer ratio: 50-600%
  • Available in tape and reel quantities of 2500
  • CSA (File #1201524), UL (file #E90700) and VDE (file #136480) certified
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    HMHAA280
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Half Pitch MFP AC Input Phototransistor Output Optocoupler
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • HMHAA280R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Half Pitch MFP AC Input Phototransistor Output Optocoupler
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:<1K
  • Newark:<100
  • HMHAA280R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Half Pitch MFP AC Input Phototransistor Output Optocoupler
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • HMHAA280V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Half Pitch MFP AC Input Phototransistor Output Optocoupler
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:<100
  • ON Semiconductor:3,000
  • Specifications
  • Channels:
  • CTR (Min) (%): 50 
  • CTR (Max) (%): 600 
  • CTR tested @ IF (mA):
  • BVCEO (Min) (V): 80 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):
  • tr (Typ) (µs):
  • tf (Typ) (µs):
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -55 
  • TOPR (Max) (°C): 100 
  • Package Type: MFP-4 
  • ON Semiconductor Full Web Site