HN1B01FDW1: NPN PNP Bipolar Transistor

Description: The Dual NPN PNP Bipolar Transistor is designed fo...
  • The Dual NPN PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SC-74 package, which is designed for low power surface mount applications.
  • Features
  • High Voltage and High Current: VCEO = 50 V, IC = 200 mA
  • High hFE: hFE = 200-400
  • Moisture Sensitivity Level: 1
  • ESD Rating - Human Body Model: 3A
    - Machine Model: C
  • Pb-Free Package is Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    HN1B01FDW1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN PNP Bipolar Transistor
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:<100
  • SHN1B01FDW1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN PNP Bipolar Transistor
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>10K
  • HN1B01FDW1T1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN PNP Bipolar Transistor
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: Complementary 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A): 0.2 
  • VCEO Min (V): 50 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 200 
  • hFE Max: 400 
  • fT Min (MHz):
  • PTM Max (W): 0.38 
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site