HN2D02FUTW1: Ultra High Speed Switching Diode

Description: The Switching Diode is designed for use in ultra h...
  • The Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-88 package, which is designed for low power surface mount applications.
  • Features
  • Fast trr, < 3.0ns
  • Low CD, < 2.0pF
  • Available in 8mm Tape and Reel
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    HN2D02FUTW1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra High Speed Switching Diode
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:12,000
  • PandS:<1K
  • SHN2D02FUTW1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra High Speed Switching Diode
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:57,000
  • HN2D02FUTW1T1
  • Status: Last Shipments
  • Compliance: 
  • Description: Ultra High Speed Switching Diode
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Triple 
  • VR Min (V): 80 
  • VF Max (V): 1.2 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.1 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site