HUF75652G3: N-Channel UltraFET® Power MOSFET 100V, 75A, 8mΩ

Description: N-Channel UltraFET® Power MOSFET 100 V,...
  • N-Channel UltraFET® Power MOSFET 100 V, 75 A, 8 mΩ
  • Features
  • Ultra Low On-Resistance
     rDS(ON) = 0.008Ω, VGS = 10V
  • Temperature Compensated PSPICE® and SABER™ Electrical Models
  • Spice and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Technical Documentation & Design Resources
    Availability and Samples
    HUF75652G3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel UltraFET® Power MOSFET 100V, 75A, 8mΩ
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 75 
  • PD Max (W): 515 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 211 
  • Ciss Typ (pF): 7585 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site