HUF76609D3S: N-Channel Logic Level UltraFET Power MOSFET 100V, 10A, 165mΩ

Description: N-Channel Logic Level UltraFET Power MOSFET 100 V,...
  • N-Channel Logic Level UltraFET Power MOSFET 100 V, 10 A, 165 mΩ
  • Features
  • Ultra Low On-Resistance
     - rDS(ON) = 0.160 Ω, VGS = 10 V
     - rDS(ON) = 0.165 Ω, VGS = 5 V
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
      - SPICE and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Switching Time vs RGS Curves
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Technical Documentation & Design Resources
    Availability and Samples
    HUF76609D3ST
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Logic Level UltraFET Power MOSFET 100V, 10A, 165mΩ
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 10 
  • PD Max (W): 49 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 168 
  • RDS(on) Max @ VGS = 10 V (mΩ): 130 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 7.3 
  • Ciss Typ (pF): 425 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site