HUF76629D3S: N-Channel Logic Level UltraFET® Power MOSFET 100V, 20A, 52mΩ

Description: N-Channel Logic Level UltraFET® Power M...
  • N-Channel Logic Level UltraFET® Power MOSFET 100 V, 20 A, 52 mΩ
  • Features
  • Typ rDS(on) = 41 mΩ at VGS = 10V, ID = 20A
  • Typ Qg(tot) = 39 nC at VGS = 10 V, ID = 20 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
  • Applications
  • Automotive Engine Control
  • Powertrain Management
  • Solenoid and Motor Drivers
  • Distributed Power Architectures and VRM
  • Primary Switch for 12V Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    HUF76629D3ST
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Logic Level UltraFET® Power MOSFET 100V, 20A, 52mΩ
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:5,000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 20 
  • PD Max (W): 110 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 55 
  • RDS(on) Max @ VGS = 10 V (mΩ): 52 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 21 
  • Ciss Typ (pF): 1285 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site