HUF76639S3S: N-Channel Logic Level UltraFET® Power MOSFET 100V, 50A, 26mΩ

Description: N-Channel Logic Level UltraFET® Power M...
  • N-Channel Logic Level UltraFET® Power MOSFET 100 V, 50 A, 26 mΩ
  • Features
  • Ultra Low On-Resistance
     - rDS(ON) = 0.026 Ω, VGS = 10 V
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
      - SPICE and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Switching Time vs RGS Curves
  • Applications
  • AC-DC Merchant Power Supply
  • Other Industrial
  • Consumer Appliances
  • Technical Documentation & Design Resources
    Availability and Samples
    HUF76639S3ST
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Logic Level UltraFET® Power MOSFET 100V, 50A, 26mΩ
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:800
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 50 
  • PD Max (W): 180 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 26 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 39 
  • Ciss Typ (pF): 2400 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site