HUFA76429D3: N-Channel Logic Level UltraFET Power MOSFET 60V, 20A, 27mΩ

Description: N-Channel Logic Level UltraFET Power MOSFET 60 V, ...
  • N-Channel Logic Level UltraFET Power MOSFET 60 V, 20 A, 27 mΩ
  • Features
  • Ultra Low On-Resistance
     - rDS(ON) = 0.023 Ω, VGS = 10 V
     - rDS(ON) = 0.027 Ω, VGS = 5 V
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
      - SPICE and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Switching Time vs RGS Curves
  • Qualified to AEC Q101
  • RoHS Compliant
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Technical Documentation & Design Resources
    Availability and Samples
    HUFA76429D3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Logic Level UltraFET Power MOSFET 60V, 20A, 27mΩ
  • Package Type: IPAK-3 / DPAK-3 STRAIGHT LEAD
  • Package Case Outline: 369AR
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 60 
  • VGS Max (V):
  • VGS(th) Max (V):
  • ID Max (A): 20 
  • PD Max (W): 46 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 29 
  • RDS(on) Max @ VGS = 10 V (mΩ): 23 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 21 
  • Ciss Typ (pF):
  • Package Type: IPAK-3 / DPAK-3 STRAIGHT LEAD 
  • ON Semiconductor Full Web Site