IBIS4-6600: CMOS Image Sensor, 6.6 MP

Description: The IBIS4-6600 is a monochrome solid state CMOS im...
  • The IBIS4-6600 is a monochrome solid state CMOS image sensor that integrates complete analog image acquisition, and a digitizer and digital signal processing system on a single chip. This image sensor has a resolution of 6.6 megapixels with 2210 x 3002 active pixels. The image size is fully programmable for user-defined windows. The pixels are on a 3.5 µm pitch.
  • Features
  • Resolution of 6.6 megapixels with 2210 x 3002 active pixels
  • Image size is fully programmable for user-defined windows
  • Pixels are on a 3.5 µm pitch
  • Applications
  • Machine Vision
  • Biometry
  • Document Scanning
  • Technical Documentation & Design Resources
    Availability and Samples
    NOII4SM6600A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 6.6 MP, CMOS Output, Monochrome, No Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-68
  • Package Case Outline: 115AQ
  • MSL: 1
  • Container Type: JTRAY
  • Container Qty: 9
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • FutureElectronics:<100
  • Mouser:<100
  • ON Semiconductor:255
  • Specifications
  • Type: CMOS 
  • Megapixels: 6.6 
  • Frame Rate (fps):
  • Optical Format: 1 inch 
  • Shutter Type: Rolling 
  • Pixel Size (µm): 3.5 x 3.5 
  • Output Interface:
  • Color: Mono 
  • Package Type: LCC-68 
  • ON Semiconductor Full Web Site