IMH20TR1: Dual NPN Bipolar Digital Transistor (BRT)

Description: This series of bipolar digital transistors is desi...
  • This series of bipolar digital transistors is designed to replace a single device and its external resistor bias network. The bipolar digital transistor contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. This eliminates these individual components by integrating them into a single device and can reduce both system cost and board space.
  • Features
  • Low VCC (sat) 80 mV max at IC/IB = 50 mA/2.5 mA
  • High Current: IC = 600 mA max
  • This is a Pb−Free Device
  • Applications
  • Higher Current Hand held applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    IMH20TR1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual NPN Bipolar Digital Transistor (BRT)
  • Package Type: SC-74R-6
  • Package Case Outline: 318AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Polarity: Dual NPN 
  • IC Continuous (A): 0.6 
  • V(BR)CEO Min (V): 15 
  • hFE Min: 100 
  • R1 (kΩ): 2.2 
  • R2 (kΩ):
  • R1/R2 Typ:
  • Vi(off) Max (V):
  • Vi(on) Min (V):
  • Package Type: SC-74R-6 
  • ON Semiconductor Full Web Site