ISL9V2040S_F085: 430V, 10A, 1.95V, 200mJ, DPAK
EcoSPARK® I, N-Channel Ignition IGBT

Description: The ISL9V2040D3S, ISL9V2040S3S, and ISL9V2040P3 ar...
  • The ISL9V2040D3S, ISL9V2040S3S, and ISL9V2040P3 are the next generation ignition IGBTs that offer outstanding SCIS capability in the space saving D-Pak (TO-252), as well as the industry standard D²-Pak (TO-263) and TO-220 plastic packages.
    This device is intended for use in automotive ignition circuits, specifically as a coil driver. Internal diodes provide voltage clamping without the need for external components.
    EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest Fairchild sales office for more information.
  • Features
  • Space-Saving D - Pak Package Available
  • SCIS Energy = 200 mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Technical Documentation & Design Resources
    Availability and Samples
    ISL9V2040S3ST
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 430V, 10A, 1.95V, 200mJ, DPAK
    EcoSPARK® I, N-Channel Ignition IGBT
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • V(BR)CES Typ (V): 400 
  • IC Max (A): 10 
  • VCE(sat) Typ (V): 1.9 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 2170 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 12 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 130 
  • Co-Packaged Diode:
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site