ISL9V3040D_F085: 400V, 17A, 1.58V, 300mJ, DPAK
EcoSPARK® I, N-Channel Ignition IGBT

Description: The ISL9V3040D3S, ISL9V3040S3S, ISL9V3040P3, and I...
  • The ISL9V3040D3S, ISL9V3040S3S, ISL9V3040P3, and ISL9V3040S3 are the next generation ignition IGBTs that offer outstanding SCIS capability in the space saving D-Pak (TO-252), as well as the industry standard D2-Pak (TO-263), and TO-262 and TO- 220 plastic packages. This device is intended for use in automotive ignition circuits, specifically as a coil driver. Internal diodes provide voltage clamping without the need for external components.
    EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest Fairchild sales office for more information.
    Formerly Developmental Type 49362.
  • Features
  • Space saving D-Pak package availability
  • SCIS Energy = 300mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Applications
  • Body Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    ISL9V3040D3ST
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 400V, 17A, 1.58V, 300mJ, DPAK
    EcoSPARK® I, N-Channel Ignition IGBT
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • Specifications
  • V(BR)CES Typ (V): 400 
  • IC Max (A): 17 
  • VCE(sat) Typ (V): 1.6 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 2100 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 17 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 150 
  • Co-Packaged Diode:
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site