ISL9V5036P_F085: 360V, 31A, 1.17V, 500mJ, TO-220
EcoSPARK® I, N-Channel Ignition IGBT

Description: The ISL9V5036P3_F085 is the next generation IGBT t...
  • The ISL9V5036P3_F085 is the next generation IGBT that offer outstanding SCIS capability in the TO-220 plastic package.
    This device is intended for use in automotive ignition circuit, specifically as coil driver. Internal diode provide voltage clamping without the need for external component.
  • Features
  • Industry Standard TO-220 package
  • SCIS Energy = 500mJ at TJ = 25℃
  • Logic Level Gate Drive
  • Qualified to AEC Q101
  • RoHS Compliant
  • Applications
  • Body Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    ISL9V5036P3-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 360V, 31A, 1.17V, 500mJ, TO-220
    EcoSPARK® I, N-Channel Ignition IGBT
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 400
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:20,000
  • Specifications
  • V(BR)CES Typ (V): 360 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 2100 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 32 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 250 
  • Co-Packaged Diode:
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site