ISL9V5036S3ST: 360V, 31A, 1.17V, 500mJ, D2PAK
EcoSPARK® II, N-Channel Ignition IGBT

Description: The ISL9V5036S3S, ISL9V5036P3, and ISL9V5036S3 are...
  • The ISL9V5036S3S, ISL9V5036P3, and ISL9V5036S3 are the next generation IGBTs that offer outstanding SCIS capability in the D²-Pak (TO-263) and TO-220 plastic package. These devices are intended for use in automotive ignition circuits, specifically as coil drivers. Internal diodes provide voltage clamping without the need for external components.
    EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest Fairchild sales office for more information.
    Formerly Developmental Type 49443
  • Features
  • Industry Standard D2-Pak package
  • SCIS Energy = 500mJ at TJ = 25℃
  • Logic Level Gate Drive
  • Qualified to AEC Q101
  • RoHS Compliant
  • Applications
  • Body Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    ISL9V5036S3ST
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 360V, 31A, 1.17V, 500mJ, D2PAK
    EcoSPARK® II, N-Channel Ignition IGBT
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • V(BR)CES Typ (V): 360 
  • IC Max (A): 31 
  • VCE(sat) Typ (V): 1.6 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 2100 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 32 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 250 
  • Co-Packaged Diode:
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site