ISL9V5045S3ST: 450V, 19A, 1.6V, 300mJ, DPAK
EcoSPARK® I, N-Channel Ignition IGBT

Description: The ISL9V5045S3ST is next generation ignition IGBT...
  • The ISL9V5045S3ST is next generation ignition IGBT that offer outstanding SCIS capability in the industry standard D2-Pak (TO-263) plastic package. This device is intended for use in automotive ignition circuits, specifically as a coil drivers. Internal diodes provide voltage clamping without the need for external components.
    EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest Fairchild sales office for more information.
  • Features
  • SCIS Energy = 500mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Qualified to AEC Q101
  • RoHS Compliant
  • Applications
  • Body Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    ISL9V5045S3ST
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 450V, 19A, 1.6V, 300mJ, DPAK
    EcoSPARK® I, N-Channel Ignition IGBT
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:27,200
  • Specifications
  • V(BR)CES Typ (V): 450 
  • IC Max (A): 43 
  • VCE(sat) Typ (V): 1.6 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 2100 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 32 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 300 
  • Co-Packaged Diode:
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site