J107: N-Channel Switch

Description: N-Channel Switch This device is designed for analo...
  • N-Channel Switch This device is designed for analog or digital switching applications where very low On Resistance is mandatory. Sourced from Process 59.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    J107
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel Switch
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 100000 
  • IDSS Max (µA):
  • V(BR)GSS Min (V): 25 
  • Ciss Max (pF):
  • Crss Max (pF):
  • Package Type: TO-92-3 
  • ON Semiconductor Full Web Site