J111: JFET Chopper Transistors

Description: This N-channel JFET device is designed for analog ...
  • This N-channel JFET device is designed for analog switching and chopper applications.
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    J111
  • Status: Active
  • Compliance: Pb-free 
  • Description: JFET Chopper Transistors
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • J111-D26Z
  • Status: Active
  • Compliance: Pb-free 
  • Description: JFET Chopper Transistors
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>50K
  • J111-D74Z
  • Status: Active
  • Compliance: Pb-free 
  • Description: JFET Chopper Transistors
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • J111RL1G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: JFET Chopper Transistors
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • J111RLRAG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: JFET Chopper Transistors
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • J111RLRPG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: JFET Chopper Transistors
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • J111RL1
  • Status: Last Shipments
  • Compliance: 
  • Description: JFET Chopper Transistors
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • J111RLRA
  • Status: Last Shipments
  • Compliance: 
  • Description: JFET Chopper Transistors
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • J111RLRP
  • Status: Last Shipments
  • Compliance: 
  • Description: JFET Chopper Transistors
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 20000 
  • IDSS Max (µA):
  • V(BR)GSS Min (V): 35 
  • Ciss Max (pF): 28 
  • Crss Max (pF):
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site