J211: N-Channel RF Amplifier

Description: This device is designed for HF/VHF mixer/amplifier...
  • This device is designed for HF/VHF mixer/amplifier and applications where Process 50 is not adequate. Sufficient gain and low noise for sensitive receivers. Sourced from process 90.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    J211
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: N-Channel RF Amplifier
  • Package Type: E-PKG AXIAL-LEADED GLASS DIODE
  • Package Case Outline: 017AE
  • MSL: NA
  • Container Type: BULK
  • Container Qty: 10000
  • J211-D74Z
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel RF Amplifier
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 7000 
  • IDSS Max (µA): 12000 
  • V(BR)GSS Min (V): 25 
  • Ciss Max (pF):
  • Crss Max (pF):
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site