KA319: Comparator, Dual

Description: The KA319 is a dual high speed voltage comparator ...
  • The KA319 is a dual high speed voltage comparator designed to operate from a single +5 V Supply up to ±15 V dual supplies. Open collector of the output stage makes the KA319 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA. Typical response time of 80 ns with ±15 V power supplies makes the KA319 ideal for application in fast A/D converts, level shifters, oscillators, and multivibrators.
  • Features
  • Operates from a single 5 V supply
  • Typically 80 ns response time at ±15 V
  • Open collector outputs: up to +35 V
  • High output drive current: 25 mA
  • Inputs and outputs can be isolated from system ground
  • Minimum fan-out of 2 (each side)
  • Two independent comparators
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA319
  • Status: Active
  • Compliance: Pb-free 
  • Description: Comparator, Dual
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:43,500
  • KA319D
  • Status: Active
  • Compliance: Pb-free 
  • Description: Comparator, Dual
  • Package Type: SOIC14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 4860
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 36 
  • IO Typ (mA): 25 
  • ICC Typ (mA): 3.6 
  • tres Typ (ns): 80 
  • VIO Max (mV):
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: PDIP-14  SOIC14 N 
  • ON Semiconductor Full Web Site